Publish your products
Telescopic lip dock leveller 233
Telescopic lip dock leveller 233
Telescopic lip dock leveller 233
    Archived

    Telescopic lip dock leveller 233

    The telescopic lip dock leveller 233 60kN is an electro-hydraulic dock leveller. Both the platform as well as the lip are powered hydraulically. The telescopic lip dock leveller 233 60kN is operated with a 4-button operation. The movement of the platform and lip can be individually controlled and they can, therefore, be accurately moved to the required position. It is also suitable to load or unload so-called 'last cargo' below the dock level. Loading Systems dock levellers can be tailor-made and, because of varying client specific requirements and constructional elements a large range of built-in possibilities can be offered. By making the correct decision, cost considerable savings can be made.

    Specification
    • Platform and lip are made of high-quality durbar plate. The telescopic lip is strengthened with guides, which slide into the profiles of the platform. This guarantees an optimal connection between lip and vehicle bed. The rear of the top platform is connected to the lower frame by means of 6 hinges (8 on 2250mm wide model).

      Standard safety provisions:

      • Fully hydraulic safety stop by means of a pipe rupture valve built into the cylinder;
      • Emergency stop switch with reset facility;
      • Non-retractable sliding toe guards;
      • Sturdy steel supports for transverse movements (cross traffic);
      • Black / yellow safety markings;
      • Motor safeguards by means of a thermal relay;
      • Control panel instruction symbols.

      Standards
      The swing lip dock leveller 233 60kN is CE marked. The Loading Systems dock levellers are in accordance with all safety aspects of the European standard EN 1398.

      Technical Specifications

      • Standards CE-marking
      • Loading capacity (EN 1398) 60kN
      • Construction height 700 mm (600 mm as an option)
      • Sliding length 0 – 500 mm (till 1000 mm as an option)
      • Lip angle (ca. 5°) 25 mm
      • Motor 1,1 kW
      • Power supply 400 V / 50 Hz / 2,5 A
      • Control current 24 V DC
      • Protection class IP 54
      • Working pressure ca. 100 bar
      • Outside diameter main cylinder 65 - 110 mm
      • Outside diameter lip cylinder 50 mm
      • Operating temperature -30° till +50° Celsius
      • Standard colour RAL 9005 (black)

      No rights may be derived from the BIM models.

    Technical specification
    • Unique ref.telescopic-lip-dock-leveller-233-60kn
    • Product familyDock Equipment
    • Product groupDock levellers
    • TypeObject (single object)
    • Date of publishing2018-05-15
    • Edition number1
    Related
    • Material mainSteel
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryLoading Equipment - Dock levellers
    • IFC classificationRamp
    • UNSPSC nameLift stations
    • UNSPSC code47101533
    • Uniclass 2015 CodePr_65_80_23_39
    • Uniclass 2015 DescriptionHydraulic telescopic-lip dock levellers
    • CSI MasterFormat 2014 Code11 13 19.13
    • CSI MasterFormat 2014 TitleLoading Dock Levelers
    • OmniClass Number23-23 23 13 15
    • OmniClass TitleHydraulic Dock Levelers
    • CSI UniFormat II CodeE10
    • CSI UniFormat II TitleEQUIPMENT
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit