This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

3-Inlet point left with AV-Connection, DN 400

Unique ref.: 4201-08-400
Brand: Logiwaste
Product family: Inlet point
Product group: High Capacity Outdoor Inlet Point
Width (mm): 2437
Height (mm): 1995
Depth (mm): 4162
Date of publishing: 2020-01-14
Edition number: 1
Type: Object (single object)
Download (4)

The Logiwaste inlet point is used as an intermediate storage located directly below a ground-mounted inlet. The inlet point could be equipped with one inlet and upwards depending on need for capacity and number of sorted fractions.

Logiwaste patented solution for a high capacity inlet point eliminates the need for a concrete pit. Digging depth is reduced by using a curved pipe for storage.

 The solution requires no regular maintenance or cleaning. Any replacement of wear parts can be replaced quick and easy from ground level by a single person without lifting equipment. 

Search: Waste, waste management, waste collection, AWCS, automatic waste collection, vacuum waste collection, laundry collection, pneumatic waste collection, vacuum transport, waste inlets, container

• Parts subject to corrosive influences are made of stainless steel.
• Slide details are made from durable and low friction materials.
• Operated through compressed air.
• Wear parts can be quickly and easily replaced on site without dismantling the valve. 


Material main: Steel
Material secondary: Stainless steel
Designed in: Sweden
Manufactured in:
Weight Net (Kg): 1254

BIMobject Category: Engineering & Infrastructure - Waste

BIMobject®