Unique ref.: | 4311-16-TT021SS |
---|---|
Brand: | Logiwaste |
Product family: | Pipe Systems |
Product group: | Straight pipes |
Width (mm): | 13500 |
Height (mm): | 500 |
Date of publishing: | 2020-02-06 |
Edition number: | 1 |
Type: | Object (single object) |
Logiwaste straight pipes are made from welded mild steel tubes in different steel qualities. The straight pipes are as far as possible designed and selected to have a fix internal diameter to eliminate the sharp edges formed between connected pipes of different diameters.
The welded steel straight pipes used in Logiwaste’s pipe systems are designed to minimize the wear of the bags being transported as well as the wear on the tubes, resulting in a long-life, reliable pipe system.
Search: Waste, waste management, waste collection, AWCS, automatic waste collection, vacuum waste collection, laundry collection, pneumatic waste collection, vacuum transport, waste inlets, container
Product url: | https://www.logiwaste.com/en/ |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-ca/logiwaste/product/4311-16-tt021ss
Material main: | Steel |
---|---|
Material secondary: | |
Designed in: | Sweden |
Manufactured in: |
BIMobject Category: | Engineering & Infrastructure - Waste |
---|
BIMobject®