Publish your products
Lorell LLR68950 Reception Collection Leather Sofa
Lorell

Lorell LLR68950 Reception Collection Leather Sofa

Sofa is part of the Lorell Reception Seating Collection that is made with an open, inviting modern design and bonded black leather. Back meets the seat at a slight obtuse angle for a relaxing wait. Sides rise for armrests. Comfortable, thick foam cushions are CA117 fire-retardant. Four sturdy, wooden legs with a Mahogany finish support the sofa built for three. Overall weight capacity is 650 lb. with a 215 lb. capacity for each seat.

As Featured on Amazon.com

Specification
  • PRODUCT INFORMATION

    Maximum Load Capacity: 650 lb
    Number of Legs: 4
    Base Material: Wood
    Seat Material: Leather
    Base Shape: Four-legged
    Features: Fire Retardant
    Height: 31.3"
    Width: 75"
    Depth: 34.5"

Technical specification
  • Unique ref.Lorell-LLR68950-Reception-Collection-Leather-Sofa
  • Product familyFurniture
  • Product groupSofa
  • TypeDocumentation (info)
  • Date of publishing2019-02-13
  • Edition number1
  • Height (inches)31.3
  • Width (inches)75
  • Depth (inches)34.5
Related
  • Material mainLeather
  • Designed inUnited States
Classification
  • BIMobject CategoryFurniture - Sofas
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code12 00 00
  • CSI MasterFormat 2014 TitleFurnishings
  • OmniClass Number23-21 11 00
  • OmniClass TitleCommercial Furniture

Region availability

North America
United States

Similar products

Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit