Publish your products
Hercules S-300 DN40
Lovato

Hercules S-300 DN40

The Lovato DN40 S-300 direct pump group is used for the circulation of the heating/ cooling transfer fluid in the systems. It can be directly installed on the zone manifolds Hercules range indipendently to the zone manifold connections (adapter kit for zone manifold DN65 and DN50) Hercules is the first ready-to-use system on which twin pumps can be installed.
Specification
  • S-300 DN40 Direct pump group consisting of: No.4 butterfly valves type LUG DN40 PN16 in spheroidal cast iron, piping kit in S235 steel painted with epoxy powders. The mixing group is complete with Trocellen C080 RN2 insulation, thickness 30 mm λ 0,034 W/mk. The product is supplied with ½" fill / drain taps, thermometers, double swing check valve DN40 PN16 and pressure sockets. Seals and connection accessories are included. Nominal flow rate 9,1 mc/h. Max output (ΔT 20K): 211 kW; Max output ΔT 5: 53 kW Max working temperature 100 °C. Max working pressure 10 bar.
Technical specification
  • Unique ref.hercules-s-300-dn40
  • Product familyHERCULES
  • Product groupDN 40
  • TypeObject (single object)
  • Date of publishing2020-03-20
  • Edition number1
Related
  • Material mainMetal
  • Material secondaryPlastic
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Other
  • UNSPSC namePower Generation and Distribution Machinery and Accessories
  • UNSPSC code26

Region availability

Europe Asia South America Oceania Africa
Åland Islands
Armenia
Argentina
Australia
Algeria
Albania
Azerbaijan
Brazil
New Zealand
Morocco
Andorra
Bahrain
Uruguay
South Africa
Austria
China
Tunisia
Belarus
Georgia
Belgium
Kazakhstan
Bosnia and Herzegovina
Kyrgyzstan
Bulgaria
Lebanon
Croatia
North Korea
Cyprus
Saudi Arabia
Czech Republic
South Korea
Denmark
Türkiye
Estonia
United Arab Emirates
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit