Publish your products
(HDL) High Output Downlight
(HDL) High Output Downlight
(HDL) High Output Downlight
(HDL) High Output Downlight
(HDL) High Output Downlight
(HDL) High Output Downlight
(HDL) High Output Downlight
(HDL) High Output Downlight

    (HDL) High Output Downlight

    The HDL High Output Downlight family is engineered to deliver precise, high-intensity illumination, especially in spaces with high ceilings and demanding visual requirements. Powerful lumen packages up to 10,000lm enable mounting heights up to 24 feet.

    Wet-location rated below the ceiling, the HDL confidently extends from interior spaces to building entrances and overhangs, ensuring consistent illumination for safe and welcoming entryways.

    Common applications include automotive dealerships, transportation hubs, and transit halls. Retail, financial institutions, libraries and art galleries with multi-story stacks use this product to provide the focused, high-fidelity illumination without harmful UV exposure.

    With powerful outputs, fewer compromises, and confidence at every height, the HDL is designed to help you reach higher.

    • Powerful Lumen Packages = Impressive Mounting Heights
      • Standard Packages: 7,000, 8,000, 9,000, & 10,000 lumens
        • Enables mounting heights up to 24’
      • Custom Packages: Available upon request from 5,000 – 10,500 lumens in 500 lumen increments
    • Range of Aesthetic Customizations:
      • 2 Trim Sizes: 6” & 8”
      • 2 Trim Finishes: White & Black
      • 4 Reflector Finishes: Haze Semi-Diffused, Matte White, Matte Black, Specular
    • Wet-Rated from below for use in both indoor and outdoor applications.
    • Installer-friendly mounting features:
      • Self-tightening flag screws clamp to create tight trim-to-ceiling contact
      • Magnetic snap-in reflectors make the final install step quick and easy
    • Controls-available with the Integral AirLink Blue Controller
    Specification
    • Construction

      • New Construction and Retrofit applications.

      • Die cast Aluminum light engine housing for peak thermal performance and lifetime.

      • 6”, 8” (with trim ring) sizes.

      • Flag screws for leveling.

      • Wet-location rated below ceiling.

      Optical System

      • Metalized reflector with multiple finish options.

      • The choice of 3000K, 3500K, 4000K, 5000K color temperatures.

      • Minimum CRI of 80.

      • 90 CRI optional. Available in select configurations. Contact Factory.

      Electrical

      • Powered by a Class 2 high efficiency driver, with a standard 0-10V Dim to OFF and 12V Aux output for controls. Works with most commercial dimmers and wireless controllers using 0-10V dimming.

      • Power factor >0.9

      • THD <20%

      • Universal input voltage 120-277VAC.

      • Damp/Wet rated in operating ambient temperatures of -4°F (-20°C) - 95°F (35°C).

      • Optional high voltage remote emergency LED driver available for standby lighting in the event of power loss.

      Controls

      • 0-10V (10 - 100% continuous dimming) standard.

      • Compatible with most 0-10V dimmers.

      • Available with AirLink™ Blue. AirLink™ Blue (ALB) is a wireless networked lighting control system. AirLink™ Blue, with technology partner Silvair, incorporates Luminaire Level Lighting Controls (LLLC) and high-end trim.

      • The optional AirLink™ Blue fixture controller (ALBC) is used to dim the fixture based on motion or daylight levels continually monitored by external ALB sensors.

      Installation

      • Provided with flag screws allowing for installation in a variety of commercial drywall or grid ceilings, new construction or retrofit applications.

      • Designed for use in non-insulated ceilings where insulation must be kept a minimum of 3” from the fixture.

      • 6” housing standard. 8” trim ring with matching finish optional.

      • Accommodates ceiling thickness up to 1.5”

      Warranty

      • LSI luminaires carry a 5-year limited warranty. Refer to https://www.lsicorp.com/resources/terms-conditionswarranty/ for more information.

      Listings

      • cULus listed for dry, damp, wet (below ceiling) locations.

      • Title 24 Compliant; see local ordinance for qualification information.

    Technical specification
    • Unique ref.hdl-high-output-downlight
    • Product familyIndoor Lighting
    • Product groupDownlights
    • TypeObject (single object)
    • Date of publishing2026-06-18
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States