Publish your products
(LAW2) LiniArc® Wet Location – Sign Lighter
(LAW2) LiniArc® Wet Location – Sign Lighter
(LAW2) LiniArc® Wet Location – Sign Lighter
(LAW2) LiniArc® Wet Location – Sign Lighter
(LAW2) LiniArc® Wet Location – Sign Lighter
(LAW2) LiniArc® Wet Location – Sign Lighter
(LAW2) LiniArc® Wet Location – Sign Lighter
(LAW2) LiniArc® Wet Location – Sign Lighter
(LAW2) LiniArc® Wet Location – Sign Lighter
(LAW2) LiniArc® Wet Location – Sign Lighter

    (LAW2) LiniArc® Wet Location – Sign Lighter

    Architectural Grade Sealed (IP66) & Rotatable Linear

    With its clean aesthetics and unparalleled performance, the LiniArc® Wet Location (LAW2) extends interior linear runs to the outdoors – now with sign lighter capabilities. 

    Secured by two adjustable mounting segments, these mounting styles feature full 360-degree rotation for accurate aiming.

    Common applications include but are not limited to, entryways, flat and three dimensional signage displays, window graphics, and wall murals.

    LiniArc® Wet Location is proudly Made in the USA and meets BAA and BABAA Compliance.

    • 360-Degree Rotation Using Rotatable Mounting Points
    • Efficient & Powerful Illumination
      • Up to 128 LPW and 1,500 Lumens/ft.
    • Factory-Sealed, Weather-Ready Design
      • Factory-sealed IP66 protection resists dust, moisture, and corrosion
        and performs from –40°F to 122°F.
    • Clean, Linear Form Factor
      • 2″ Width Housing, Standard Lengths from 1′ to 8′
    • Made in the USA
      • Meets BAA and BABAA requirements.

    Rotatable Arm Mount Lengths: 3″ / 6″ / 12″ / 18″ / 24″
    Rotatable Top Stem Lengths: 12″ / 24″ / 36″ / 48″ / 60″

    Specification
    • Construction

      • Factory-sealed, IP66 rated for Outdoor and Indoor applications

      • DuraGrip®polyester powder coat finish. DuraGrip withstands extreme weather changes without cracking or peeling. Other standard LSI finishes available

      • 1ft. to 8ft. length in 1ft. increments, 2” nominal width, 3” height (direct), 4” height (direct/indirect)

      • Extruded Aluminum housing for Corrosion Resistance

      • Flush mount Acrylic or High-Impact Polycarbonate lens

      • Operating temperature: -40°F to +122°F (-40°C to 50°C)

      • Post-painted for high quality finish Optical System

      • Symmetric, Asymmetric (forward or reverse) or Narrow beam distributions

      • Diffused lens avoids direct view of LED chips and pixellation

      • Use luminaire aiming to optimize illuminance levels

      • Minimum color rendering index (CRI) of 80 for accurate color rendering. 90CRI option for vivid, true to life color rendering

      Electrical

      • High-performance class 2 driver features overvoltage, under-voltage, short-circuit and over-temperature protection

      • Universal Input Voltage (120-277VAC) or 347VAC

      • 0-10V dimming (1% - 100% DIM to OFF) standard. Compatible with most commercially available dimmers.

      • L70 Calculated Life: >60k hours

      • Power factor: > 0.90

      • Total harmonic distortion: <20%

      • Integral cold weather (7W) or standard

      (10W) emergency battery.

      Controls

      • Available with Integral AirLink Blue (ALB) controls

      • ALB is a low-power wireless Bluetooth mesh control system. ALB provides significant energy savings while ensuring code compliance and security.”

      Installation

      • Rotatable Arm (Wall) or Stem (Ceiling) Mount

      • Arm and Stem packaged with fixture (light assembly required)

      • See installation guide for details.

      Warranty

      • LSI luminaires carry a 5-year limited warranty. Refer to https://www.lsicorp.com/resources/terms-conditionswarranty/ for more information.

      Listings

      • Certified to UL 1598 and UL 8750.

      • Suitable for dry, damp, or wet locations.

      • IP66 Ingress Protection Rating

      • IK10 Impact Rating using Polycarbonate lens

      • IK7-8 Impact Rating using Acrylic lens

      • IDA compliant; with 3000K or lower color temperature selection. Only in specific lumiunaire orientations without uplight.

      • Title 24 Compliant; see local ordinances for qualification information.

      • Meets Buy American Act (BAA) and Build America, Buy America (BABA) requirements

    Technical specification
    • Unique ref.law2-liniarc-wet-location-sign-lighter
    • Product familyOutdoor Lighting
    • Product groupLinear
    • TypeObject (single object)
    • Date of publishing2026-06-18
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Other
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 56 00
    • CSI MasterFormat 2014 TitleExterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Mexico
    United States