Publish your products
(ADL) Advantage Downlight
(ADL) Advantage Downlight
(ADL) Advantage Downlight
(ADL) Advantage Downlight
(ADL) Advantage Downlight
(ADL) Advantage Downlight

    (ADL) Advantage Downlight

    The Advantage-series downlight (ADL) is an ideal fit for both retrofit and new construction projects. With a versatile design and easy options, advantage downlights greatly simplify the installation process. The integrated junction box concept makes it possible to do all the wiring from below the ceiling. Spring loaded clips grab the ceiling and eliminate the need for rough-in kits. If the ceiling requires a rough-in kit, a flat pan frame kit is available as an accessory.

    ADLs have integrated field selectability, therefore CCT and lumen output settings can be changed at any time with the flick of a switch. This provides tremendous flexibility to both installers and end users. With 7 different self-flanged trim options, 2 selectable output levels, 2 flange finishes, 2 distributions and universal input voltage, the ADLs provide a full range of options to choose from.

    Advantage downlights are compatible with LSI’s AirLink Blue networked controls and are also dimmable using a standard 0-10V commercial dimmer. Remote emergency backup is designed for ease of wiring and is capable of self diagnostics. Along with affordability, ADL’s compact, lightweight design makes it appealing for use in any application that requires uniform, low-glare ambient lighting. Advantage downlights have the Energy Star listing for superior energy efficiency.

    Specification
    • Features & Specifications

      Max Lumens : 3,900

      Min Lumens : 750

      Life Safety Features : Battery Backup

      Sensors : AirLink Blue

      Color Temperatures : 3000K, 3500K, 4000K

    Technical specification
    • Unique ref.lsi-adl-advantage-downlight
    • Product familyIndoor Lighting
    • Product groupDownlights
    • TypeObject (single object)
    • Date of publishing2025-07-17
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • ETIM CodeEC001744
    • ETIM NameDownlight/spot/floodlight
    • Uniclass 2015 CodePr_70_70_48_24
    • Uniclass 2015 DescriptionDownlights
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit