Publish your products
(AST) Gen2 Lensed Strip - Industrial Strips

(AST) Gen2 Lensed Strip - Industrial Strips

The Advantage Series Strip Light luminaire is the commercial-grade LED fixture to help budget-minded facility managers optimize illumination in a variety of applications enhancing safety and lowering energy costs.

Our Gen 1 version is available in 4ft and 8ft lengths and in 3 color temperatures.

Our Gen 2 version provides even more flexibility with choices in 2ft, 4ft, and 8ft and is fully selectable in both lumens (3 choices) and color temperatures (4 choices).  These units can be installed individually or in continuous rows and provide wonderful glare-free lighting with both a curved or square lens selection.

Ideal Applications:  Industrial facilities, commercial retail stores, schools, and residential applications

Who sells our products? Various lighting sales agents, lighting manufacturer’s representatives, lighting distributors. See our Sales Representative Locator.

Technical specification
  • Unique ref.lsi-ast-gen2_industrial
  • Product familyIndoor Lighting
  • Product groupIndustrial Strips
  • TypeObject (single object)
  • Date of publishing2024-11-19
  • Edition number1
  • Height (inches)3.75
  • Width (inches)4.37
Related
  • Material mainSteel
  • Material secondaryAcrylic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Linear lights
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States