Publish your products
(AST) Lensed Strip - Industrial Strips

(AST) Lensed Strip - Industrial Strips

The Advantage Series Strip Light luminaire is the commercial-grade LED fixture to help budget-minded facility managers optimize illumination in a variety of applications enhancing safety and lowering energy costs. With it’s compact design, the AST is easily installed and delivers outstanding light output in an enclosed unit at an affordable price point. The frosted lens provides uniform lumen output with soft, reduced brightness. Available in 4ft and 8ft lengths and in 3 color temperatures, the AST is a flexible solution for all applications.

Ideal Applications: Industrial facilities, commercial retail stores, schools, and residential applications

Technical specification
  • Unique ref.lsi-ast-industrial
  • Product familyIndoor Lighting
  • Product groupIndustrial Strips
  • TypeObject (single object)
  • Date of publishing2023-05-11
  • Edition number1
  • Height (inches)3.75
  • Width (inches)4.37
Related
  • Material mainSteel
  • Material secondaryAcrylic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Linear lights
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States