Publish your products
(CPG) Parking Garage Fixture

(CPG) Parking Garage Fixture

The LSI Compact Parking Garage Series CPG is designed for parking garage applications. Housing is die cast aluminum and hinged for quick and easy mounting and maintenance. The CPG optic was engineered specifically for parking garages with a distribution pattern created to optimize fixture spacing and reduce fixture counts. Surface and pendant mounting capable with lumen packages of 3K, 5K, 7K and 10K make CPG flexible for a variety of mounting heights.

Technical specification
  • Unique ref.lsi-cpg-parking-garage
  • Product familyOutdoor Lighting
  • Product groupGarage
  • TypeObject (single object)
  • Date of publishing2023-05-11
  • Edition number1
  • Height (inches)5.5
  • Width (inches)16.5
  • Depth (inches)16.5
Related
  • Material mainAluminum
  • Material secondaryAcrylic
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)19
Classification
  • BIMobject CategoryLighting - Outside
  • IFC classificationLight Fixture
  • ETIM CodeEG000027
  • ETIM NameLuminaires
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 56 16
  • CSI MasterFormat 2014 TitleParking Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit