Publish your products
(HPG) High Output Parking Garage Fixture

(HPG) High Output Parking Garage Fixture

The HPG, with up to 23,000 lumens, is the ideal parking garage solution for higher mounting height and/or higher light level applications. 4 distinct photometric distributions provide the ideal optic for each area of the parking deck including one way and two way drive lanes and entry ways. Pendant versions mount to a 3/4″ rigid stem. Surface/Direct mount versions are provided with a hinged 16ga galvanized mounting bracket for ease of installation and maintenance and mounts directly to a horizontal surface or 4″ junction box.

Technical specification
  • Unique ref.lsi-hpg
  • Product familyOutdoor Lighting
  • Product groupGarage
  • TypeObject (single object)
  • Date of publishing2023-01-24
  • Edition number1
  • Height (inches)2.1
  • Width (inches)13.5
  • Depth (inches)13.5
Related
  • Material mainAluminum
  • Material secondaryAcrylic
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)15
Classification
  • BIMobject CategoryLighting - Outside
  • IFC classificationLight Fixture
  • UNSPSC nameCanopy
  • UNSPSC code30151902
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit