Publish your products
(LAP) LiniArc® Partial Perf

(LAP) LiniArc® Partial Perf

The LAP LED delivers a soft “source identification" indirect lighting in a low profile curved design. Its heavy guage steel construction ensures straight, smooth uniform rows of suspended lighting. The LAP Indirect housing offers three endcap options including flat (standard), sculpted, and bull nose. This fixture is ideal for offices, retail outlets, schools, or any space where architectural suspended fixtures are specified.

  • Available in 4', 8', and 12' lengths
  • Available in neutral white, warm white, and soft white color temperatures.
  • 0 – 10V Dimming standard
  • Limited 5-year warranty

Please visit product site for more product downloads and published reports.

Technical specification
  • Unique ref.lsi-lap
  • Product familyIndoor Lighting
  • Product groupArchitectural Linear
  • TypeObject (single object)
  • Date of publishing2016-09-15
  • Edition number1
Related
  • Material mainSteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Linear lights
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-27 15 21
  • OmniClass TitleBuilding Lighting Controls
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States