Publish your products
(SDL) Lensed Strip

(SDL) Lensed Strip

The sleek architectural SDL is designed with tooless entry features saving time and money on installation. Optimizing Industry LED technology, the SDL series delivers unparalleled performance and efficiency meeting stringent energy requirements. The frosted lens delivers high vertical illumination offering 3000K, 3500K, 4000K and 5000K color temperatures. Innovative programmable drivers offer expansive lumen packages and comes standard with 0-10V dimming down to 1%. Designed with uncompromised aesthetics, the high-performance luminaire is well suited for commercial, industrial, retail and residential applications.

The SDL has an optimized performance and efficiency of up to 147 Lpw for the SDL model and 159 Lpw for the S model, a standard universal voltage (120-277V) driver and a 0 – 10V dimming to 1%. Also featuring: Surface, chain and pendant mount with choice of accessories for flexible installation. Available in 2’, 4’ and 8’ product configurations, the SDL has optional factory installed pre-wired plug-in assembly for continuous row and has a limited 5-year warranty.

Please visit product page for more fixture downloads and published reports.

Technical specification
  • Unique ref.lsi-lensed
  • Product familyIndoor Lighting
  • Product groupStrips
  • TypeObject (single object)
  • Date of publishing2016-04-28
  • Edition number1
  • Height (inches)3.75
  • Width (inches)4.37
Related
  • Material mainSteel
  • Material secondaryAcrylic
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Linear lights
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit