Publish your products
(XPG4) Parking Garage Fixture

(XPG4) Parking Garage Fixture

Packed with performance choices, LSI’s XPG4 parking garage fixture delivers uniform lighting with vertical illumination, full cutoff and low glare for maximum “seeability” for drivers and pedestrians. In addition, the LEDs work very well with security and surveillance video cameras to create an even greater sense of safety. The XPG4 fixtures include a number of features to save energy, installation and maintenance costs. The XPG4 has a minimum of 60,000 to 100,000 hours of expected life, depending on the ambient temperature of the installation. The Universal Quick Mounting plate ensures easy installation and accurate alignment. Polycarbonate vandal shield and bird guard accessories are available.

Technical specification
  • Unique ref.lsi-out-pkg-gar-xpg4
  • Product familyOutdoor Lighting
  • Product groupGarage
  • TypeObject (single object)
  • Date of publishing2023-11-16
  • Edition number1
  • Height (inches)5.5
  • Width (inches)16.5
  • Depth (inches)16.5
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)19
Classification
  • BIMobject CategoryLighting - Outside
  • IFC classificationLight Fixture
  • ETIM CodeEG000027
  • ETIM NameLuminaires
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 56 16
  • CSI MasterFormat 2014 TitleParking Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit