Publish your products
(SCM) Scottsdale Car Wash

(SCM) Scottsdale Car Wash

The SCM LED Canopy Luminaire offers exceptional performance, efficiency and a unique LSI design. Features such as multiple lumen packages, outstanding efficacy and field serviceability make it an ideal petroleum and commercial canopy solution. The contractor- friendly SCM luminaire includes fasteners, stem kit and a locking collar for gas canopy applications and is also available in a direct mount for surface mounting applications and a pendant mount configuration.

Ideal Applications:  Petroleum station lighting / gasoline station lighting, convenience store lighting / C-Store lighting, parking garage lighting, soffit lighting

Who sells our products?  Various lighting sales agents, lighting manufacturer’s representatives, lighting distributors. 

Please visit product site for more product documents and reports.

Technical specification
  • Unique ref.lsi-scm_car_wash
  • Product familyOutdoor Lighting
  • Product groupCar Wash
  • TypeObject (single object)
  • Date of publishing2023-01-28
  • Edition number1
  • Height (inches)2.7
  • Width (inches)16
  • Depth (inches)16
Related
  • Material mainAluminum
  • Material secondarySilicone
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)17.5
Classification
  • BIMobject CategoryLighting - Outside
  • IFC classificationLight Fixture
  • UNSPSC nameCanopy
  • UNSPSC code30151902
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States