Publish your products
(SSA) Commercial Area Medium

(SSA) Commercial Area Medium

Retrofit to LED and Start Saving Today!

The LED Commercial Areal Lights are high performance commercial grade luminaires, value driven with DLC® premium performance. Ideal for Schools, Office Buildings, Parking Lots, Strip Malls, Petroleum Stations, New Construction, Renovations & General Lighting applications.

Ideal Applications:  Parking lot lighting, roadway lighting, street lighting, walkway lighting

Who sells our products?  Various lighting sales agents, lighting manufacturer’s representatives, lighting distributors. See our Sales Representative Locator.

Technical specification
  • Unique ref.lsi-ssa
  • Product familyOutdoor Lighting
  • Product groupArea Lights
  • TypeObject (single object)
  • Date of publishing2020-10-18
  • Edition number1
  • Height (inches)3.46
  • Width (inches)13
  • Depth (inches)17.6
Related
  • Material mainAluminum
  • Material secondarySilicone
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)12.35
Classification
  • BIMobject CategoryLighting - Outside
  • IFC classificationLight Fixture
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 56 23
  • CSI MasterFormat 2014 TitleArea Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit