Publish your products
(WPSLS) Slim Wall Packs

(WPSLS) Slim Wall Packs

The Slim Wall Light Series has a slim, low profile design with attractive architectural styling. A quick and easy mounting system is bottom hinged to prevent leakage. The LED placement and mounting position results in a glare free design.

The WPSLS has high-performance Chip On Board (COB) LEDs behind clear tempered glass for maximum light output. Its high-performance driver features over-voltage, under voltage, short-circuit and over temperature protection. Vertical fins serve as a heat sink and resist accumulation of dust and debris, and the Patent Pending thermal stacking heat removal technology extracts heat from within the housing moving it away from LEDs and integral components.

This product has a 5-year warranty.

Please visit product site for more fixture documents and published reports.

Technical specification
  • Unique ref.lsi-wpsls
  • Product familyOutdoor Lighting
  • Product groupWall Mount Exterior
  • TypeObject (single object)
  • Date of publishing2020-04-10
  • Edition number1
  • Height (inches)7.65
  • Width (inches)6
  • Depth (inches)4
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)3.8
Classification
  • BIMobject CategoryLighting - Outside
  • IFC classificationLight Fixture
  • ETIM CodeEC000346
  • ETIM NameBuilding site lighting luminaire
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 56 00
  • CSI MasterFormat 2014 TitleExterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit