Publish your products
(XARL) Sports Light - LSI CourtBlade

(XARL) Sports Light - LSI CourtBlade

LSI’s CourtBlade LED sports light is a game changer for court lighting applications. The low profile CourtBlade utilizes high performance LEDs and precise optics to produce superior levels of illumination and uniformity. Compared with typical HID court lighting systems, the energy load is reduced by 50%.

LSI’s CourtBlade LED sports light is DLC qualified, has a less than 3” thick low profile, and a sharp cutoff forward throw distribution. With a 0-10V dimming down to 1% and virtually maintenance free, this product has a 5-year warranty.

Please visit product site for more fixture documents and published reports.

Technical specification
  • Unique ref.lsi-xarl
  • Product familyOutdoor Lighting
  • Product groupSports
  • TypeObject (single object)
  • Date of publishing2016-09-15
  • Edition number1
  • Height (inches)1.44
  • Width (inches)25
  • Depth (inches)47.75
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)55
Classification
  • BIMobject CategoryLighting - Outside
  • IFC classificationLight Fixture
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States