Publish your products
(XFLM) Flood Light - Medium

(XFLM) Flood Light - Medium

The XFLM is the ideal floodlighting solution for a wide range of outdoor architectural applications. Stunningly good looks, durable construction and outstanding performance are the benchmarks of the XFLM Series. Its architecturally soft-sculptured lines deliver the attention to detail required to properly accentuate your project. The tough, long-lasting construction of its die-cast aluminum housing ensures it will stand up under the toughest elements. Interchangeable LED optical panels provide a choice of distributions which are sure to meet your needs.

Take your pick from multiple high-lumen output LED packages. The XFLM has optimized beam control, external aiming adjustability and superior thermal management. After a quick and easy installation, the XFLM has a minimum of 60,000 hours to 100,000 hours of expected life and a 5-year warranty.

Please visit product site for more fixture documents and published reports.

Technical specification
  • Unique ref.lsi-xflm
  • Product familyOutdoor Lighting
  • Product groupFlood Lights
  • TypeObject (single object)
  • Date of publishing2016-09-15
  • Edition number1
  • Height (inches)9.25
  • Width (inches)14
  • Depth (inches)4.31
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)18
Classification
  • BIMobject CategoryLighting - Outside
  • IFC classificationLight Fixture
  • ETIM CodeEC000346
  • ETIM NameBuilding site lighting luminaire
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 56 36
  • CSI MasterFormat 2014 TitleFlood Lighting
  • OmniClass Number23-35 47 11 21 19
  • OmniClass TitleFloodlight Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit