Publish your products
(XGBWM3) Greenbriar® Wall Sconce

(XGBWM3) Greenbriar® Wall Sconce

The LED Greenbriar Wall Sconce XGBWM3 is designed to go with the look of any site lighting fixture. Built with LSI’s LED Crossover technology, this energy efficient wall-mounted fixture creates a brighter environment at lower light levels, making the XGBWM3 ideal for entrance, egress and security lighting.

Please visit product site for more fixture documents and published reports.

Technical specification
  • Unique ref.lsi-xgbwm3
  • Product familyOutdoor Lighting
  • Product groupWall Mount Exterior
  • TypeObject (single object)
  • Date of publishing2016-04-28
  • Edition number1
  • Height (inches)11.38
  • Width (inches)20.13
  • Depth (inches)15.38
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)31
Classification
  • BIMobject CategoryLighting - Outside
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 56 23
  • CSI MasterFormat 2014 TitleArea Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit