Publish your products
(XIRR) Retail Round Ceiling Light - Troffer

(XIRR) Retail Round Ceiling Light - Troffer

The elegant XIRR round recessed LED luminaire is constructed of a 2’x2’ square aluminum housing with a round aperture and a frosted diffuse acrylic lens to maximize visual comfort and deliver unparalleled performance. The XIRR’s high lumen packages allow for savings from a reduced fixture count compared with standard can lighting, while also enhancing the application environment. Intended applications are for high ceiling areas 15-35’.

Technical specification
  • Unique ref.lsi-xirr
  • Product familyIndoor Lighting
  • Product groupTroffers
  • TypeObject (single object)
  • Date of publishing2016-10-17
  • Edition number1
  • Height (inches)3.14
  • Width (inches)23.8
  • Depth (inches)23.8
Related
  • Material mainAluminum
  • Material secondaryAcrylic
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)20
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit