Publish your products
(XLCL) Large Area Light – Slice

(XLCL) Large Area Light – Slice

LSI’s Slice LED area light is available with a choice of four high performance light distributions and two drive currents for exceptional flexibility. The sleek, 1-piece housing ensures the optical unit and internal components are protected from any contaminants. In addition the low profile fixture means very low EPAs for the use of lighter gauge poles. Reduced energy, pole, installation and maintenance costs – all take a slice out of the costs that affect your bottom line.

Ideal Applications:  Parking lot lighting, roadway lighting, street lighting, walkway lighting

Who sells our products?  Various lighting sales agents, lighting manufacturer’s representatives, lighting distributors.  See our Sales Representative Locator.

Please visit product site for more fixture documents and published reports.

Technical specification
  • Unique ref.lsi-xlc
  • Product familyOutdoor Lighting
  • Product groupArea Lights
  • TypeObject (single object)
  • Date of publishing2016-04-28
  • Edition number1
  • Height (inches)1.44
  • Width (inches)25
  • Depth (inches)46.32
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)55
Classification
  • BIMobject CategoryLighting - Outside
  • IFC classificationLight Fixture
  • ETIM CodeEC000346
  • ETIM NameBuilding site lighting luminaire
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 56 23
  • CSI MasterFormat 2014 TitleArea Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit