Publish your products
(ZNL) ZONE Large - Sport/ Court Light

(ZNL) ZONE Large - Sport/ Court Light

LSI’s ZONE™ LED sports light is a game changer for court lighting applications. ZONE features a sleek low profile design and high performance LEDs paired with precise silicone optics to produce superior levels of illumination and uniformity. Compared with typical HID court lighting systems, the energy load is reduced by up to 75%.

Please visit product site for more fixture documents and published reports.

Technical specification
  • Unique ref.lsi-znl
  • Product familyOutdoor Lighting
  • Product groupSports
  • TypeObject (single object)
  • Date of publishing2023-01-09
  • Edition number1
  • Height (inches)1.44
  • Width (inches)25
  • Depth (inches)47.75
Related
  • Material mainAluminum
  • Material secondarySilicone
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)55
Classification
  • BIMobject CategoryLighting - Outside
  • IFC classificationLight Fixture
  • UNSPSC nameLighting Fixtures and Accessories
  • UNSPSC code3911
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 50 00
  • CSI MasterFormat 2014 TitleLighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
Mexico
United States