Publish your products
Pasito 1.1 - Outside Lighting
Pasito 1.1 - Outside Lighting
Pasito 1.1 - Outside Lighting
Pasito 1.1 - Outside Lighting
Pasito 1.1 - Outside Lighting
Pasito 1.1 - Outside Lighting
Pasito 1.1 - Outside Lighting
    Archived

    Pasito 1.1 - Outside Lighting

    Outdoor step light available in three versions: flush recessed, recessed with frame, or surface mounted. Pasito is available in two lengths with 60° or 150°x90° asymmetrical optics.

    The controlled downward beam reduces light spill to a minimum.


    Specification
    • step light for outdoor applications
      recessed (wall)
      Power: 8W (230Vac), 6W (24Vdc)
      Power supply: 230Vac, 24Vdc
      Lumen output at source: 851 lm (3000K, CRI 80), 788 lm (3000K, CRI 90)
      Delivered lumen output: 364 lm (3000K, asymmetrical 150°x90°, CRI 80), 316 lm (3000K, asymmetrical 150°x90°, CRI 90), 279 lm (3000K, 60°, CRI 80), 243 lm (3000K, 60°, CRI 90)
      1 high-intensity power LED, 3-step MacAdam, 50 000h L90 B10 (Ta 25°C)
      LED colour: 2700K, 3000K, 4000K
      Optics: 60° optical system consisting of a 60° hemispherical lens, installed at an angle and set back in the chamber to to create a controlled downward light beam, reducing light spill to a minimum, asymmetrical 150°x90° optical system consisting of an asymmetrical hemispherical lens, installed at an angle and set back in the chamber to to create a controlled downward light beam, reducing light spill to a minimum
      CRI: 80, 90
      Body material: body made of technopolymer with high resistance to impact and sub-zero temperatures, and heat sink made of aluminium to optimize heat dissipation
      Finishes: cor-ten finish obtained through an initial treatment of the material with ALODINE NT-E®, followed by a coat of epoxy paint and one of POLYESTER paint to provide corrosion resistance of more than 1500 hours of salt spray. Paints compliant with the Qualicoat standard used in the automotive sector, grey finish obtained through an initial treatment of the material with ALODINE NT-E®, followed by a coat of epoxy paint and one of POLYESTER paint to provide corrosion resistance of more than 1500 hours of salt spray. Paints compliant with the Qualicoat standard used in the automotive sector, anthracite finish obtained through an initial treatment of the material with ALODINE NT-E®, followed by a coat of epoxy paint and one of POLYESTER paint to provide corrosion resistance of more than 1500 hours of salt spray. Paints compliant with the Qualicoat standard used in the automotive sector, white finish obtained through an initial treatment of the material with ALODINE NT-E®, followed by a coat of epoxy paint and one of POLYESTER paint to provide corrosion resistance of more than 1500 hours of salt spray. Paints compliant with the Qualicoat standard used in the automotive sector
      RAL finish on request
      230Vac: built-in power supply unit, 24Vdc: power supply unit not included
      230Vac version: includes 0.20 m neoprene cable, H05RN-F 2x1.00 Ø7 mm;  24Vdc version: includes 0.30 m neoprene cable, H05RN-F 2x0.35/0.75 Ø6.3 mm
      Ingress protection: IP65
      Impact resistance: IK06
      Protection systems: IPS (Intelligent Protection System) protects lighting fixtures from water infiltrations, which can occur if there are faulty junctions between the cables in outdoor or underwater applications. This innovation, patented by L&L, also guarantees electrical protection against polarity reversal, hot plugging, ESD and power surges, which can occur if there are faults in the electrical circuit
      Operating temperature: -20°C — +45°C
      Maximum device temperature: 50°C (Ta 25°C)
      Photobiological safety: risk group 1 according to EN6 2471:2006
      Appliance class: II (230Vac), III (24Vdc)
      Weight: 450 g
      Dimensions: 157x43x143 mm
      Cutout dimensions: 143x125 mm
      Energy efficiency class: A / A+ / A++
      Accessories: WC1430 Outer casing for solid walls
      tested and approved via E.O.L. (End Of Line) test with functioning test and check of electrical power consumption

    Technical specification
    • Unique ref.Pasito_11
    • Product familyOutdoor
    • Product groupStep light
    • TypeObject (single object)
    • Date of publishing2019-04-12
    • Edition number1
    • Height (mm)143
    • Width (mm)157
    • Depth (mm)43
    Related
    • Material mainAluminum
    • Designed inItaly
    • Manufactured inItaly
    • Weight Net (Kg)0.45
    Classification
    • BIMobject CategoryLighting - Outside
    • IFC classificationLight Fixture
    • UNSPSC nameLighting Fixtures and Accessories
    • UNSPSC code3911
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit