Publish your products
SPARK 2.0
SPARK 2.0
SPARK 2.0
SPARK 2.0
SPARK 2.0
    Archived

    SPARK 2.0

    Recessed modern downlight, for LED light sources, for suspended ceilings with adjustable optics.

    • Universal design
    • Fast and easy mounting
    Specification
    • TECHNICAL DATA
      Mounting: in the ceiling
      Body: high pressure die-cast aluminum

      ELECTRICAL DATA
      Power supply efficiency: >90%
      Power: 220-240V, 50/60Hz
      Includes light source: yes

      GENERAL DATA
      Lifetime (L70B50): 100 000h
      Other remarks: safe supply with low voltage (SELV)
      Warranty: 5 years
      Application: boutiques, shopping centers, delicatessen, exhibitions, galleries, jeweler, museums, exhibitions, pharmacy

    Technical specification
    • Unique ref.Spark_2_0
    • Product familyLamps
    • Product groupCeiling mounted
    • TypeObject (single object)
    • Date of publishing2019-12-23
    • Edition number1
    • Height (mm)165
    • Width (mm)150
    • Depth (mm)150
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inPoland
    • Manufactured inPoland
    • Weight Net (Kg)1.1
    Classification
    • BIMobject CategoryLighting - Other
    • IFC classificationLight Fixture
    • ETIM CodeEG000027
    • ETIM NameLuminaires
    • UNSPSC nameLighting Fixtures and Accessories
    • UNSPSC code3911
    • Uniclass 2015 CodePr_70_70_48
    • Uniclass 2015 DescriptionLuminaires, lighting track and lighting accessories
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitleLighting
    • OmniClass Number23-35 00 00
    • OmniClass TitleElectrical and Lighting Specific Products and Equipment
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit