Publish your products
POP RECESSED REGRESSED, Round
POP RECESSED REGRESSED, Round
POP RECESSED REGRESSED, Round
POP RECESSED REGRESSED, Round
    Lumenwerx

    POP RECESSED REGRESSED, Round

    Pop Recessed Regressed Round is a flexible, elegant, low-glare luminaire available in four different sizes. Its innovative, precision-crafted Uniform Lambertian Optic (ULO) allows all models to have a Uniform Glare Rating (UGR) of <19, beneficial for creating well-balanced, low glare architectural spaces. The fixture can be integrated in various grid ceiling and gypsum board setups. Pop
    Regressed Round comes in Chromawerx Sola and Duo , as well as Static White and BIOS.

    Specification
    • SIZE: 12" DIAMETER- 24" DIAMETER- 36" DIAMETER- 48" DIAMETER

      LIGHT SOURCE: LED

      CHROMATICITY: STATIC WHITE, BIOS, DUO , SOLA, RED SOLID, GREEN SOLID, BLUE SOLID

      MOUNTING: RECESSED

      OPTICS: ULO

    Technical specification
    • Unique ref.PORRGRO
    • Product familyRecessed
    • Product groupPop Recessed
    • TypeObject (single object)
    • Date of publishing2022-01-07
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLighting - Other
    • IFC classificationLight Fixture
    • UNSPSC nameRecessed lighting
    • UNSPSC code39111505
    • Uniclass 2015 CodePr_70_70_48_71
    • Uniclass 2015 DescriptionRecessed luminaires
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    North America
    Canada
    United States