Publish your products
VIA LUX, Recessed, Direct
VIA LUX, Recessed, Direct
VIA LUX, Recessed, Direct
    Lumenwerx

    VIA LUX, Recessed, Direct

    Via Lux combines refined aesthetics with engineering ingenuity, delivering premium linear lighting with high performance and low-glare comfort. At just 3" wide, Via Lux’s compact form with integral driver simplifies installation across pendant, surface, wall, and recessed applications.
    Offered in direct or direct/indirect distributions with open or closed end cap designs, Via Lux is endlessly adaptable

    Specification
    • SIZE: 3IN

      LIGHT SOURCE: LED

      CHROMATICITY: STATIC WHITE

      LIGHT DISTRIBUTION: DIRECT, DIRECT/INDIRECT

      MOUNTING: PENDANT, RECESSED, SURFACE, WALL

      OPTICS: HLO, TIO, WAI2, WIO2

    Technical specification
    • Unique ref.VLUXR
    • Product familyRecessed
    • Product groupVia Lux
    • TypeObject (single object)
    • Date of publishing2026-02-12
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLighting - Pendants
    • IFC classificationLight Fixture
    • Uniclass 2015 CodePr_70_70_48_71
    • Uniclass 2015 DescriptionRecessed luminaires
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States