Publish your products
AERA 2 DEEP DOWNLIGHT, Recessed Square, Direct
AERA 2 DEEP DOWNLIGHT, Recessed Square, Direct
    Lumenwerx

    AERA 2 DEEP DOWNLIGHT, Recessed Square, Direct

    Aera Deep luminaires introduce a unique deep baffle feature to the Aera family, available with a prism or smooth texture. This depth allows for an exceptionally low glare quality of light and a visually quiet ceiling. Aera Deep comes in square or round models and 2" or 3" apertures. The highperformance family displays a precise coupling of optic and trim and can be installed as IC-rated, non-IC-rated, or Chicago Plenum-rated types.

    Specification
    • SIZE: DIAMETER - 2", Shapes - ROUND, SQUARE

      LIGHT SOURCE: LED

      LIGHT DISTRIBUTION: DIRECT

      CHROMATICITY: STATIC WHITE, FULL SPECTRUM, SOLA , DUO

      MOUNTING: DOWNLIGHTS

      OPTICS: DPO™, XPoint™

    Technical specification
    • Unique ref.AE2DSR
    • Product familyRecessed
    • Product groupAERA
    • TypeObject (single object)
    • Date of publishing2024-10-29
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLighting - Other
    • IFC classificationLight Fixture
    • UNSPSC nameRecessed lighting
    • UNSPSC code39111505
    • Uniclass 2015 CodePr_70_70_48_71
    • Uniclass 2015 DescriptionRecessed luminaires
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit