Publish your products
AERA 3 INFLEX CYLINDER, Pendant, Direct
Lumenwerx

AERA 3 INFLEX CYLINDER, Pendant, Direct

The Aera Inflex Cylinders feature adjustable optics that can tilt 35 degrees and rotate 355 degrees, all while their cylindrical housings stay in their fixed position. Mountable as pendant or surface fixtures, they can serve to subtly emphasize certain features of a space
or add visual interest to plain lighting design.

Specification
  • SIZE: DIAMETER: 3"

    LIGHT DISTRIBUTION: DIRECT

    CERTIFICATIONS: Declare

    CHROMATICITY: STATIC WHITE, FULL SPECTRUM, SOLA , DUO

    MOUNTING: PENDANT

    OPTICS: XPoint™

Technical specification
  • Unique ref.AE3INFXCYP
  • Product familyPendant
  • Product groupAERA
  • TypeObject (single object)
  • Date of publishing2024-10-30
  • Edition number1
Related
  • Material mainAluminum
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Pendants
  • IFC classificationLight Fixture
  • ETIM CodeEC001743
  • ETIM NamePendant luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit