Publish your products
AERA 4 CYLINDER, Surface, Direct
Lumenwerx

AERA 4 CYLINDER, Surface, Direct

True-to-size with a versatile minimalist esthetic, Aera Cylinder luminaires are high-performance fixtures, delivering visually comfortable lighting suitable for a wide range of applications.

Specification
  • SIZE: HEIGHT: 4", 6", 8", 12"

    LIGHT SOURCE: LED

    CERTIFICATIONS: Declare

    LIGHT DISTRIBUTION: ASYMMETRIC, DIRECT, WALL WASH

    CHROMATICITY: STATIC WHITE, FULL SPECTRUM, SOLA , DUO

    MOUNTING: CYLINDER-CUBOID, PENDANT, SURFACE, WALL

    OPTICS: XPoint™

Technical specification
  • Unique ref.AE4CYS
  • Product familySurface
  • Product groupAera
  • TypeObject (single object)
  • Date of publishing2025-05-15
  • Edition number1
Related
  • Material mainAluminum
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • Uniclass 2015 CodePr_70_70_48_85
  • Uniclass 2015 DescriptionSurface luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit