Publish your products
ALCOVE LED, Indirect
Lumenwerx

ALCOVE LED, Indirect

ALCOVE LED is a compact, high-performance luminaire providing efficient asymmetric light distribution. ALCove measures just 1 13/16" high by 3 7/8" deep.  With peak intensity at 110 degrees, adjustable optics, light output from 350 to 1200 lumens per foot, and efficacy up to 134LPW, ALCOVE delivers very effective ceiling illumination. Highly flexible, ALCOVE installs in site-built coves and other architectural enclosures, either as individual luminaires or in continuous runs with quick-connect wiring. Driver and LED boards are accessible without removing the luminaire.
Specification
  • Size: 3 7/8" x 1 3/16"

    Light Source: LED

    Chromaticity: Static White, Duo , Sola

    Light Distribution: Indirect, Asymmetric Indirect

    Optics: APO

    Mounting: Cove

Technical specification
  • Unique ref.ALC
  • Product familyCove
  • Product groupAlcove
  • TypeObject (single object)
  • Date of publishing2019-10-14
  • Edition number1
  • Height (inches)1.81
  • Width (inches)3.88
Related
  • Material mainAluminum
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Other
  • IFC classificationLight Fixture
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_46
  • Uniclass 2015 DescriptionLight-emitting diode (LED) luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit