Publish your products
ARRO2, Pendant, Direct
Lumenwerx

ARRO2, Pendant, Direct

Visual interest and versatility come together in Arro, our family of pendants easily recognizable by their triangular prism form. Despite its compact 2” base and height, Arro 2 is big with offerings including Direct distribution, continuous-run capacity with maximum 8’ segments, three stylish forms (rectangle, square, and triangle), and both X and Y spokes.

Specification
  • SIZE: 2 5/8" X 2 11/32"

    LIGHT SOURCE: LED

    LIGHT DISTRIBUTION: DIRECT

    CHROMATICITY: STATIC WHITE

    MOUNTING: PENDANT

    OPTICS: HLO

Technical specification
  • Unique ref.ARR2P
  • Product familyPendant
  • Product groupArro
  • TypeObject (single object)
  • Date of publishing2021-10-22
  • Edition number1
Related
  • Material mainAluminum
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Pendants
  • IFC classificationLight Fixture
  • ETIM CodeEC001743
  • ETIM NamePendant luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit