Publish your products
AERA SHALO 2  DOWNLIGHT, Recessed Square, Direct
AERA SHALO 2  DOWNLIGHT, Recessed Square, Direct
AERA SHALO 2  DOWNLIGHT, Recessed Square, Direct
AERA SHALO 2  DOWNLIGHT, Recessed Square, Direct
AERA SHALO 2  DOWNLIGHT, Recessed Square, Direct
AERA SHALO 2  DOWNLIGHT, Recessed Square, Direct
AERA SHALO 2  DOWNLIGHT, Recessed Square, Direct
    Lumenwerx

    AERA SHALO 2 DOWNLIGHT, Recessed Square, Direct

    Aera Shalo is a family of ultra-shallow downlights designed for spaces with limited plenum height. At only 2″ deep, Aera Shalo delivers the same optical precision, visual comfort, and below-ceiling serviceability that define the Aera Collection. Available in 2″, 3″, and 4″ apertures, it offers a consistent aesthetic across multiple mounting types and distributions.
    The Aera Shalo Fixed downlight provides uniform general illumination with excellent glare control. Its engineered optical system ensures consistent light quality and beam performance.

    Specification

    • SIZE: DIAMETER - 2", Shapes - ROUND, SQUARE

      LIGHT SOURCE: LED

      LIGHT DISTRIBUTION: DIRECT

      CHROMATICITY: STATIC WHITE, FULL SPECTRUM, SOLA , DUO

      MOUNTING: DOWNLIGHTS

      OPTICS: DPO™, XPoint™

    Technical specification
    • Unique ref.ASH2SR
    • Product familyRecessed
    • Product groupAERA
    • TypeObject (single object)
    • Date of publishing2026-02-12
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLighting - Other
    • IFC classificationLight Fixture
    • UNSPSC nameRecessed lighting
    • UNSPSC code39111505
    • Uniclass 2015 CodePr_70_70_48_71
    • Uniclass 2015 DescriptionRecessed luminaires
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit