Publish your products
CURVIA 2, Recessed Pattern
Lumenwerx

CURVIA 2, Recessed Pattern

Curvia 2 Pattern fixtures with High-Efficiency Lambertian Optic (HLO) are unique lighting solutions made by connecting various Curvia 2 segments (2″ wide, open/partial shapes). They can serve as statement pieces on their own or extend a lighting composition around corners and across corridors, adding depth, dimension, and decorative details along the way.

Specification
  • SIZE: 45º arc (12" radius, 18" radius, 24" radius, 30" radius, 36" radius, 48" radius, 60" radius, 72" radius), Custom Arc and Radius

    LIGHT SOURCE: LED

    LIGHT DISTRIBUTION: DIRECT, DIRECT/INDIRECT

    CHROMATICITY: STATIC WHITE, FULL SPECTRUM, DUO, SOLA

    MOUNTING: PENDANT, SURFACE, RECESSESD

    OPTICS: HLO

Technical specification
  • Unique ref.CURV2RPAT
  • Product familyRecessed
  • Product groupCurvia
  • TypeObject (single object)
  • Date of publishing2023-02-10
  • Edition number1
Related
  • Material mainAluminum
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Other
  • IFC classificationLight Fixture
  • UNSPSC nameRecessed lighting
  • UNSPSC code39111505
  • Uniclass 2015 CodePr_70_70_48_71
  • Uniclass 2015 DescriptionRecessed luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit