Publish your products
FORMA, CARET, Pendant, Direct
FORMA, CARET, Pendant, Direct
    Lumenwerx

    FORMA, CARET, Pendant, Direct

    Timeless in appearance and flexible in function, the decorative Forma pendants embody the simple beauty of geometric design and the sophisticated power of innovative technology. The conical Caret, the truncated-cone-shaped Tote, and the hemisphere Cupola lumianaires are each equipped with our Unity Pointed (UP) technology, which delivers lens brightness uniformity across all shapes and sizes within the same lumen output

    Specification
    • SIZE: 8", 12" DIAMETER

      LIGHT SOURCE: LED

      LIGHT DISTRIBUTION: DIRECT

      CHROMATICITY: STATIC WHITE, DUO , SOLA, FULL SPECTRUM, BIOS, RED SOLID, GREEN SOLID, BLUE SOLID

      MOUNTING: PENDANT

      OPTICS: HLO

    Technical specification
    • Unique ref.FCARP
    • Product familyPendant
    • Product groupForma
    • TypeObject (single object)
    • Date of publishing2022-05-20
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLighting - Pendants
    • IFC classificationLight Fixture
    • ETIM CodeEC001743
    • ETIM NamePendant luminaire
    • UNSPSC nameInterior lighting fixtures and accessories
    • UNSPSC code391115
    • Uniclass 2015 CodePr_70_70_48_62
    • Uniclass 2015 DescriptionPendant luminaires
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit