Publish your products
LIVV 2.5 DOWNLIGHT, Round Recessed , Direct
LIVV 2.5 DOWNLIGHT, Round Recessed , Direct
LIVV 2.5 DOWNLIGHT, Round Recessed , Direct
LIVV 2.5 DOWNLIGHT, Round Recessed , Direct
LIVV 2.5 DOWNLIGHT, Round Recessed , Direct
LIVV 2.5 DOWNLIGHT, Round Recessed , Direct
    Lumenwerx

    LIVV 2.5 DOWNLIGHT, Round Recessed , Direct

    Built for scale, the Livv family delivers downlight essentials in a clean architectural form backed by LivvCore™, our proprietary Driver-on-Board technology. Livv’s quick-connect system and below-ceiling access allow for fast, contractor-f riendly installation and
    easy maintenance. Available in 2.5" and 3.5" apertures with fixed, adjustable, and wall wash distributions. The collection also includes Livv Plus (The Extras), with advanced features such as tunable white and expanded control.

    Specification
    • SIZE: 2.5" DIAMETER

      LIGHT SOURCE: LED

      LIGHT DISTRIBUTION: ADJUSTABLE, DIRECT, WALL WASH

      CHROMATICITY: STATIC WHITE, SOLA

      MOUNTING: DOWNLIGHTS, RECESSED

      OPTICS: XPoint™

    Technical specification
    • Unique ref.LV2_5RR2
    • Product familyRecessed
    • Product groupLIVV
    • TypeObject (single object)
    • Date of publishing2026-02-11
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLighting - Other
    • IFC classificationLight Fixture
    • ETIM CodeEC001744
    • ETIM NameDownlight/spot/floodlight
    • UNSPSC nameRecessed lighting
    • UNSPSC code39111505
    • Uniclass 2015 CodePr_70_70_48_71
    • Uniclass 2015 DescriptionRecessed luminaires
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit