Publish your products
MINEAR 3/8, Surface, Direct
MINEAR 3/8, Surface, Direct
MINEAR 3/8, Surface, Direct
    Lumenwerx

    MINEAR 3/8, Surface, Direct

    rom the Minear Collection of miniature, made-toorder luminaires, the 3/8" profile is the smallest in the Minear Collection, offering a clean line of light for highly detailed or space-limited applications. Recessed or surface mounted, it is ideal for millwork, shelving reveals, and fine architectural details. With its minimal footprint, the fixture delivers consistent output while maintaining the collection’s precise, controlled illumination.

    Specification
    • SIZE: 3/8 IN

      LIGHT SOURCE: LED

      CHROMATICITY: STATIC WHITE

      LIGHT DISTRIBUTION: DIRECT

      MOUNTING: RECESSED, SURFACE, WALL

      OPTICS: BLO

    Technical specification
    • Unique ref.MIN03S
    • Product familySurface
    • Product groupMinear
    • TypeObject (single object)
    • Date of publishing2026-03-05
    • Edition number1
    Related
    • Material mainAluminum
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • Uniclass 2015 CodePr_70_70_48_85
    • Uniclass 2015 DescriptionSurface luminaires
    • CSI MasterFormat 2014 Code26 51 00
    • CSI MasterFormat 2014 TitleInterior Lighting
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit