Publish your products
TAB, ACOUSTIX, Pendant
Lumenwerx

TAB, ACOUSTIX, Pendant

At just 0.7 inches (18 mm) in width, Tab is the slimmest family in the Lumenwerx Acoustix portfolio. Available in several lengths, heights, and colors, Tab represents a myriad of acoustic lighting possibilities, from playful visual collages featuring different sizes and colors, to more traditional acoustic treatments composed of identical luminaires mounted in parallel sequences. Tab luminaires also soften interiors with the curves of their top corners, a detail that quietly complements their sound-dampening capabilities.

Specification
  • HEIGHT: 8", 12", 16"

    LENGTH: 24", 36", 48", 60", 72", 84", 96"

    LIGHT SOURCE: STATIC WHITE

    LIGHT DISTRIBUTION: DIRECT, INDIRECT, DIRECT/INDIRECT

    MOUNTING: PENDANT

    DIRECT: HLO

Technical specification
  • Unique ref.TABACOP
  • Product familyPendant
  • Product groupAcoustic
  • TypeObject (single object)
  • Date of publishing2022-08-10
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryFibre-felt
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Pendants
  • IFC classificationLight Fixture
  • ETIM CodeEC001743
  • ETIM NamePendant luminaire
  • UNSPSC nameInterior lighting fixtures and accessories
  • UNSPSC code391115
  • Uniclass 2015 CodePr_70_70_48_62
  • Uniclass 2015 DescriptionPendant luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit