Publish your products
UBIK TROFFER, Recessed
UBIK TROFFER, Recessed
    Lumenwerx

    UBIK TROFFER, Recessed

    Sleek square form meets superb function in Ubik, a lighting family designed to provide a multitude of creative options. Ubik Troffer creates visual comfort with its low-glare dual optical chamber performance. The center channel features parabolic louvers, available in matte white or matte silver, that deliver a soft conical distribution. Side lenses provide indirect, reflected, soft diffused distribution using Tri-Flect technology. Both 1x1 and 2x2 fixtures offer 60/40 and 40/60 light distribution options and meet the WELL Building Standard™ guidelines for UGR values. Ubik Troffer comes in Static White, BIOS, Chromawerx Sola and Duo.

    Specification
    • SIZE: 1' X 1' - 2' X 2'

      LIGHT SOURCE: LED

      CHROMATICITY: STATIC WHITE, BIOS, CHROMAWERX SOLA and DUO

      MOUNTING: RECESSED

      LIGHT DISTRIBUTION: DIRECT

      CENTER OPTIC: 

      • MWPL - Matte White Parabolic Louver
      • MSPL - Matte Silver Parabolic Louver

      SIDE OPTIC: TFO - Tri-Flect Optic

      Technical specification
      • Unique ref.UBIT
      • Product familyRecessed
      • Product groupUBIK
      • TypeObject (single object)
      • Date of publishing2022-01-04
      • Edition number1
      Related
      • Material mainAluminum
      • Designed inCanada
      • Manufactured inCanada
      Classification
      • BIMobject CategoryLighting - Other
      • IFC classificationLight Fixture
      • ETIM CodeEG000027
      • ETIM NameLuminaires
      • UNSPSC nameRecessed lighting
      • UNSPSC code39111505
      • Uniclass 2015 CodePr_70_70_48_71
      • Uniclass 2015 DescriptionRecessed luminaires
      • CSI MasterFormat 2014 Code26 51 00
      • CSI MasterFormat 2014 TitleInterior Lighting
      • OmniClass Number23-35 47 11
      • OmniClass TitleLighting Fixtures
      • CSI UniFormat II CodeD5020
      • CSI UniFormat II TitleLighting & Branch Wiring

      Region availability

      North America
      Canada
      United States
      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit