Publish your products
VIA1.5, Recessed
Lumenwerx

VIA1.5, Recessed

Our elegant, flexible Via family is composed of linear, pendant, surface, recessed, and wall mounted luminaires. Each lighting fixture can be installed as a discrete luminaire or in continuous runs or patterns. Via 1.5 Recessed is offered with Lambertian, asymmetric, widespread, wall wash, or low-glare optics. Via 1.5 Recessed can accommodate the Micro Spot, an adjustable spotlight that extends, rotates 360°, and tilts 90°

Specification
  • SIZE: 1 1/2" x 3 3/4" - 1 1/2" x 4 1/4"

    CERTIFICATIONS: Declare

    LumenXpress: 10 days

    LIGHT SOURCE: LED

    CHROMATICITY: STATIC WHITE, SOLA , DUO , QUADRO

    LIGHT DISTRIBUTION: ASYMMETRIC, DIRECT, INDIRECT, DIRECT/INDIRECT, WALL WASH

    OPTICS: ARO, CLO, HLO, LGO, WAI2, WDO, WIO2, WRO

    MOUNTING: PENDANT, RECESSED, SURFACE, WALL, WALL-RECESSED

Technical specification
  • Unique ref.VIA15R
  • Product familyRecessed
  • Product groupVia 1 5
  • TypeObject (single object)
  • Date of publishing2025-05-22
  • Edition number1
Related
  • Material mainAluminum
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Other
  • IFC classificationLight Fixture
  • UNSPSC nameRecessed lighting
  • UNSPSC code39111505
  • Uniclass 2015 CodePr_70_70_48_71
  • Uniclass 2015 DescriptionRecessed luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures
  • CSI UniFormat II CodeD5020
  • CSI UniFormat II TitleLighting & Branch Wiring

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit