Publish your products
VOILA2 DOWNLIGHT, Recessed Round, Wall Wash
Lumenwerx

VOILA2 DOWNLIGHT, Recessed Round, Wall Wash

Voila 2" downlights and wall washers are available in round and square apertures with Open Frame, IC and CCEA housings, all requiring less than 4" of plenum depth. Downlights adjust 30º vertically with screw thread mechanism and rotate 360º horizontally. Using HyFlex optics, field-interchangeable beam angles range from 10º to 90º. Integral drivers are available for 0-10V, ELV or Triac dimming and can be replaced through the 2" aperture. Remote drivers are available for other protocols, emergency operation, and ChromaWerx Sola and Duo. Die-cast baffles are offered in 0.5" and 1.0" depth with trim or trimless options and multiple finishes. Pre-set luminaire light output is available from up to 1340 lumens. Voila 2" downlights has an IP44 rating.
Specification
  • LIGHT SOURCE: LED LIGHT DISTRIBUTION: DIRECT, WALL WASH CHROMATICITY: STATIC WHITE, DUO , SOLA MOUNTING: DOWNLIGHTS, RECESSED OPTICS: HYFLEX
Technical specification
  • Unique ref.VO2RRWW
  • Product familyRecessed
  • Product groupVoila 2 Downlight
  • TypeObject (single object)
  • Date of publishing2019-10-28
  • Edition number1
Related
  • Material mainAluminum
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryLighting - Other
  • IFC classificationLight Fixture
  • UNSPSC nameRecessed lighting
  • UNSPSC code39111505
  • Uniclass 2015 CodePr_70_70_48_71
  • Uniclass 2015 DescriptionRecessed luminaires
  • CSI MasterFormat 2014 Code26 51 00
  • CSI MasterFormat 2014 TitleInterior Lighting
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit