Publish your products
Lumon Glazing Retractable
Lumon Glazing Retractable
Lumon Glazing Retractable
Lumon Glazing Retractable
Lumon Glazing Retractable
Lumon Glazing Retractable
    Lumon

    Lumon Glazing Retractable

    4.3 out of 5 stars4.3(8 reviews)

    The Lumon Glazing Retractable has multiple features. It can be fitted with 3 types of telescopic profiles and has two kinds of lower profiles. The Glazing can be installed on top of a railing or as a room high glazing. The lower profile can be a low threshold or even embedded totally.

    When the height of the building, the location or the glazing height set special requirements the components are replaced with stronger ones. With the Lumon Glazing Retractable, we are able to provide glazings for all balconies in the entire world.

    The Lumon Glazing Systems consist of two horizontal aluminium profiles attached to the balcony ceiling and the floor, parapet or a railing. Toughened glasspanes are attached to the profiles through separate mechanisms allowing the panes to slide and to turn.

    The panes of the glazings are 6, 8, 10 or even 12mm toughened glass.The Table of Recommended Glass Pane Sizes shows the optimal glass thicknesses for each balcony. Toughened glass is not easily broken but in case it does break, it will crumble into small, blunt-edged fragments that do not pose a serious risk of injury. The plastic parts of the glazing are always dark grey.

    Specification
    • NOTE! This is a Revit 2021 object only.


    Technical specification
    • Unique ref.lumon_glazing_retractable
    • Product familyGlazing
    • Product groupGlazing
    • TypeShowcase (model)
    • Date of publishing2021-10-26
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inFinland
    • Manufactured inFinland
    Classification
    • BIMobject CategoryBuilding Materials - Glass & Glazing
    • IFC classificationCurtain Wall

    Region availability

    Europe North America
    Åland Islands
    Anguilla
    Albania
    Antigua and Barbuda
    Andorra
    Aruba
    Austria
    Barbados
    Belarus
    Belize
    Belgium
    Bermuda
    Bosnia and Herzegovina
    British Virgin Islands
    Bulgaria
    Canada
    Croatia
    Caribbean Netherlands
    Cyprus
    Cayman Islands
    Czech Republic
    Collectivity of Saint Martin
    Denmark
    Costa Rica
    Estonia
    Cuba
    Faroe Islands
    Curaçao
    Finland
    Dominica
    France
    Dominican Republic
    Germany
    El Salvador
    Gibraltar
    Greenland
    Greece
    Grenada
    Guernsey
    Guadeloupe
    Hungary
    Guatemala
    Iceland
    Haiti
    Ireland
    Honduras
    Isle of Man
    Jamaica
    Italy
    Martinique
    Jersey
    Mexico
    Latvia
    Montserrat
    Liechtenstein
    Nicaragua
    Lithuania
    Panama
    Luxembourg
    Puerto Rico
    Malta
    Saint Kitts and Nevis
    Moldova
    Saint Lucia
    Monaco
    Saint Pierre and Miquelon
    Montenegro
    Saint Vincent and the Grenadines
    Netherlands
    Saint-Barthélemy
    North Macedonia
    Sint Maarten
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    San Marino
    United States
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City