Publish your products
Lundhs Baltic Green Floor Tiles
Lundhs Baltic Green Floor Tiles

    Lundhs Baltic Green Floor Tiles

    LUNDHS Baltic Green is a dense and uniform, deep green granite with medium-sized rounded grains. It is quarried from the mountains in south east of Finland by Palin Granit, then refined into tiles with a selection of finishes and sizes for flooring. It is suitable for both residential and commercial use, with a high abrasion resistance and no issues regarding staining.

    Available in six different surface finishes:

    * Polished (smooth, glossy)
    * Caress (textured, glossy)
    * Honed (smooth, matte)
    * Silk (textured, matte)
    * Flamed (rough texture, lighter colour, no gloss)
    * Waterjet (textured, medium colour, no gloss)

    Get in contact with Lundhs Real Stone

    Specification
    • Natural stone from Finland. Stone type; Granite. Available as "cut to size" for large projects upon request. Available in pre-produced sizes (mm): 300x300, 300x600, 400x600, 400x800, 600x600, 600x1200. Thickness; 10mm, 15mm, 20mm. Recommended suface finishes for flooring: Polished, Silk/Leather, Honed, Caress, Water Jet, Flamed. Weight 2680 kg/m3.
    Technical specification
    • Unique ref.Lundhs_Baltic_Green_Floor_Tiles
    • Product familyFlooring/Tiles
    • Product groupFor indoor flooring, dry and wet rooms
    • TypeObject (single object)
    • Date of publishing2017-01-04
    • Edition number2
    Related
    • Material mainStone
    • Material secondaryStone
    • Designed inFinland
    Classification
    • BIMobject CategoryBuilding Materials - Tiles
    • IFC classificationSurface
    • UNSPSC nameStone or tile flooring
    • UNSPSC code30161706
    • Uniclass 2015 CodePr_35_93_96_57
    • Uniclass 2015 DescriptionNatural stone tiles
    • CSI MasterFormat 2014 Code09 30 33
    • CSI MasterFormat 2014 TitleStone Tiling
    • OmniClass Number23-15 17 13
    • OmniClass TitleFloor Covering Strips, Tiles, Blocks, and Slabs
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    Europe Asia North America
    Åland Islands
    China
    United States
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit