Publish your products
Energi Savr Node PRO LED+ Phase Adaptive Power Module
Energi Savr Node PRO LED+ Phase Adaptive Power Module
Energi Savr Node PRO LED+ Phase Adaptive Power Module

    Energi Savr Node PRO LED+ Phase Adaptive Power Module

    PRO LED+ Phase Adaptive power modules can be used in an Athena system. • Includes QS link for seamless integration of lights and controls. • An auto-detect mode is available to detect and configure forward-phase or reverse-phase dimming for incandescent/halogen, electronic/magnetic low-voltage and neon/cold cathode light sources. • A locked forward-phase or reverse-phase mode is available. • Controls dimmable LED loads. Refer to www.lutron.com/ledtool for compatibility with dimmable LED light sources. • NEMA SSL 7A-2015 compliant for compatibility with solid state lighting. • RTISS technology compensates for incoming linevoltage variations such as changes in Root Mean Square (RMS) voltage, frequency shifts (up to ± 2% change in frequency /second), harmonics and line noise. • RTISS-TE technology allows for true instantaneous voltage compensation for incoming line-voltage variations. Only operates in reverse-phase when "voltage-comp." is enabled. • RTISS-ICM technology is able to withstand high-inrush LEDs, bulb blowouts, and direct shorts • Provides air gap off (when all zones are off).

    Get in contact with Lutron Electronics

    Technical specification
    • Unique ref.lutron-athena-qsn-4a5-d
    • Product familyLighting Controls
    • Product groupAthena
    • Date of publishing2021-12-21
    • Edition number1
    • Height (inches)3.54
    • Width (inches)8.5
    • Depth (inches)2.99
    Related
    • Material mainPlastic
    • Designed inUnited States
    Classification
    • BIMobject CategoryElectronics - Controls

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit