Publish your products
Alena Drapery System
Alena Drapery System
Alena Drapery System

    Alena Drapery System

    4.5 out of 5 stars4.5(26 reviews)
    Alena is a high-quality and cost-effective pull-to-start motorized drapery track system designed for the hospitality market. Whether standing at the window or resting in bed, operation of an Alena system is easy, allowing for motorized operation with or without controls

    Get in contact with Lutron Electronics

    Specification
    • Power Supply: 35V Individual Plug-in

      Styles: Ripplefold or Pinchpleat
      Manual Override Pull-to-start
      Power 24-36V DC
      Track Colors: White, Bronze, Silver
      Maximum Track Length: 216” (5.49 m)
      Minimum Track Length: 24” (0.6 m)
      System Capacity: Ripplefold: 45 lbs, Pinchpleat: 80 lbs
      Mounting Brackets: Ceiling, Recess
      Configurations: Left Draw, Center Draw, Right Draw

    Technical specification
    • Unique ref.lutron-drapery-alena
    • Product familyDraperies
    • Product groupAlena - Pull to Start
    • TypeObject (single object)
    • Date of publishing2019-11-22
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWindows - Blinds
    • CSI MasterFormat 2014 Code12 25 13
    • CSI MasterFormat 2014 TitleMotorized Drapery Rods
    • OmniClass Number23-17 21 13 13 11
    • OmniClass TitleDrapery Tracks

    Region availability

    North America
    United States