Publish your products
S30 Downlight Trim
S30 Downlight Trim

    S30 Downlight Trim

    The S30 Downlight Trim is designed with a 4 in (101.6 mm) aperture that can be used with a Halo 5 inch new construction recessed housing to integrate the Ketra PAR 30 long neck lamps into new construction projects. Only compatible with the 800 lumen option of the Ketra PAR 30 lamp.

    Get in contact with Lutron Electronics

    Technical specification
    • Unique ref.lutron-ketra-un-s30a
    • Product familyGeneral Luminaries, Directional
    • Product groupKetra
    • Date of publishing2021-12-21
    • Edition number1
    • Height (inches)6.5
    • Width (inches)6.5
    • Depth (inches)5.61
    Related
    • Material mainMetal
    • Designed inUnited States
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit