Publish your products
G Basic Led - Emergency lighting
G Basic Led - Emergency lighting
G Basic Led - Emergency lighting
G Basic Led - Emergency lighting
G Basic Led - Emergency lighting
G Basic Led - Emergency lighting
G Basic Led - Emergency lighting
G Basic Led - Emergency lighting
G Basic Led - Emergency lighting
    Luznor

    G Basic Led - Emergency lighting

    Basic and aesthetic self-contained LED emergency lighting. Maintained and non-maintained functioning mode. Lighting by LED ribbon without internal diffuser. Possibility of incorporating courtesy light in different colors by three LEDs.

    • IP 44 (IP 65 by accessory box)
    • Housing 100 % polycarbonate with transparent diffuser; soft or strong opal diffuser under demand
    • LED Technology
    • Ni-Cd high temperature batteries
    • Energy efficiency
    Specification
      • Mains/Emergency lamp: Cold White LED (5,700 K)
      • Emergency flux(lm): 100 - 450
      • Maintained flux (lm): 100 - 450
      • Charging indicator light: 1 x Green LED
      • Autonomy (h): 1-2-3
      • Power supply voltage: 110 Vac- 230 Vac - 50/60 Hz
      • Remote control: Yes (TL-300)
      • Ingress protection: IP44 - IK04 // IP65 - IK04
      • Electrical isolation: Class II
      • Regulations: CE marking (93/68/EEC): 2014/35/UE, 2014/30/UE and 2011/65/UE
    Technical specification
    • Unique ref.g-basic-led
    • Product familyG Series
    • Product groupG Basic Led
    • TypeObject (single object)
    • Date of publishing2022-05-12
    • Edition number1
    • Height (mm)114
    • Width (mm)290
    • Depth (mm)70
    Related
    • Material mainPolycarbonate
    • Material secondaryElectronic & optical components
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryLighting - Emergency & Security
    • IFC classificationLamp
    • ETIM CodeEC001957
    • ETIM NameEmergency luminaire
    • UNSPSC nameEmergency lighting and accessories
    • UNSPSC code391117
    • Uniclass 2015 CodePr_70_70_48_77
    • Uniclass 2015 DescriptionSelf-contained emergency luminaires
    • CSI MasterFormat 2014 Code26 52 00
    • CSI MasterFormat 2014 TitleEmergency Lighting
    • OmniClass Number23-35 47 13
    • OmniClass TitleEmergency Lighting
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    Europe
    Austria
    Belgium
    Denmark
    Finland
    France
    Germany
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Spain
    Sweden
    Switzerland