Publish your products
Orión (flush mounted)
Orión (flush mounted)
Orión (flush mounted)
Orión (flush mounted)
    Luznor

    Orión (flush mounted)

    Flush mounted LED emergency luminaire for hotels or hospitals. Maintained and non-maintained mode:
    – Maintained mode: 8 LEDs arranged in a crown with 2 colour temperatures available cold (5,700 K) and warm (3,000 K)
    – Non-maintained mode: only the green led lights up when charging.
    Possible remote control.

    Specification
      • Mains lamp: Cold White LED (5.700 K) // Warm White LED (3.000 K)
      • Emergency lamp: Cold White LED (5.700 K) 
      • Emergency flux(lm): 100 - 200
      • Maintained flux (lm): 100
      • Charging indicator light: 1 x Green LED
      • Autonomy (h): 1-2
      • Power supply voltage: 110 Vac- 230 Vac - 50/60 Hz
      • Remote control: Yes (TL-300)
      • Ingress protection: IP54 - IK06
      • Electrical isolation: Class II
      • Regulations: CE marking (93/68 / EEC): 2014/35/UE, 2014/30/UE and 2011/65/UE
    Technical specification
    • Unique ref.Orion-flush-mounted
    • Product familyOrión series
    • Product groupOrión
    • TypeObject (single object)
    • Date of publishing2022-05-23
    • Edition number1
    • Height (mm)160
    • Width (mm)160
    • Depth (mm)43
    Related
    • Material mainPolycarbonate
    • Material secondaryElectronic & optical components
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryLighting - Emergency & Security
    • IFC classificationLamp
    • ETIM CodeEC001957
    • ETIM NameEmergency luminaire
    • UNSPSC nameEmergency lighting and accessories
    • UNSPSC code391117
    • Uniclass 2015 CodePr_70_70_48_77
    • Uniclass 2015 DescriptionSelf-contained emergency luminaires
    • CSI MasterFormat 2014 Code26 52 00
    • CSI MasterFormat 2014 TitleEmergency Lighting
    • OmniClass Number23-35 47 13
    • OmniClass TitleEmergency Lighting
    • CSI UniFormat II CodeD5020
    • CSI UniFormat II TitleLighting & Branch Wiring

    Region availability

    Europe
    Austria
    Belgium
    Denmark
    Finland
    France
    Germany
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Spain
    Sweden
    Switzerland
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit