Publish your products
Lyon Standard Locker
Lyon Standard Locker
Lyon Standard Locker
Lyon Standard Locker
    Lyon
    Archived

    Lyon Standard Locker

    DIMENSIONS: Each Opening 12"w x 12"d x 12"h | Overall Locker 36"w x 12"d x 54"h

    DURABLE CONSTRUCTION: Made of 16 gauge steel. Includes pull handles with padlock hasp.
    FEATURES: Each locker includes 6" legs and doors have 3.5" wide louvers for ventilation
    3 WIDE LOCKER: This locker is a 3 wide with 3 frames. Matches with PP5352 1 Wide Locker.
    MADE IN THE USA: Lyon proudly makes this steel locker in the USA and is GREENGUARD GOLD certified.

    As Featured on Amazon.com

    Technical specification
    • Unique ref.Lyon-4-Tier-Standard-Locker-54-H-Putty
    • Product familyStorage
    • Product groupLockers
    • TypeDocumentation (info)
    • Date of publishing2019-03-10
    • Edition number1
    • Height (inches)54
    • Width (inches)36
    • Depth (inches)12
    Related
    • Material mainSteel
    • Designed inUnited States
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • UNSPSC nameCabinets
    • UNSPSC code30161801
    • Uniclass 2015 CodePr_40_30_78_48
    • Uniclass 2015 DescriptionLockers
    • CSI MasterFormat 2014 Code10 51 13
    • CSI MasterFormat 2014 TitleMetal Lockers
    • OmniClass Number23-21 11 11
    • OmniClass TitleCommercial Storage Units
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit